Clamp levers Pi

Clamp Levers Pi are ideal for securely fixing accessories and machine parts in place then quickly releasing them again. The grip and insert can be separated by pressing the pushbutton, allowing you to position the lever at any point of rotation, even when space is tight.
The ergonomic, grip-friendly design and contrasting coloured caps mark the Clamp Lever out as a member of the design award-winning operating elements Pi range. The ideal design is available for any application. Clamp Levers Pi are available in two grip lengths with a female or male thread and in different lengths.
Compare products

Clamp Lever Pi 50 M4, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M4x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x30, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M5x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 50 M6x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M6x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x16, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x20, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x25, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x32, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M8x40, white aluminium, similar to RAL 9006

Clamp Lever Pi 60 M10, white aluminium, similar to RAL 9006