Table columns

  • For building customised, electrically height-adjustable work benches
  • Working heights can be saved
  • High load-carrying capacity of 200 kg or 400kg
  • High travelling speed of 25 mm/s across the entire load range
  • Lock to prevent unintentional movement
  • Programmable virtual limit switches
  • Digital display showing current height
Compare products

Table Column Set 1 E 230V

Table Column Set 2 E 120V

Table Column Set 2 E 230V

Table Column Set 3 E 230V

Table Column Set 4 E 120V

Table Column Set 4 E 230V