Telescopes

Telescope 8 40x40

  • Telescope function enables variable profile length
  • Clamp lever fixes easily in place
  • Maximum load up to 500 N

Telescope 8 80x40

This profile extends according to the task at hand

  • Variable-length strut with large load-carrying capacity
  • Simple height and incline adjustment for load-carrying profiles
  • Maximum load up to 750 N
  • Clamp lever or locking plunger as fixing mechanism
Compare products

Telescope Profile 8 40x40, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Telescope Securing Set 8 40x40

Telescope Connection Set 8 40x40

Telescope Profile 8 80x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Telescope Inner Profile 8 80x40, natural

Delivery unit
1 pce., length 6000 mm

Telescope Connection Set 8 80x40

Telescope Securing Set 8 80x40

Telescope Locking Plunger 8 80x40

Telescope Connecting Plate 8 80x40