Profiles with integrated conduit

Stand Profiles

  • Wide profiles with integrated cable conduit
  • Easy-to-use system for building frames that incorporate cabling
  • Cabling is securely housed within the profile

Column D110

  • Central table leg with integrated cable routing
  • Elegant support for all types of constructions
Compare products

Stand Profile 8 80x40 K60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Stand Profile 8 80x40 2xK60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Stand Profile Connection Element 8, natural

Cover Profile 60, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Column Profile D110, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Column Lid Profile D110, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 8 160x60 4N K56, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x120 K56 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm